IESNA:LM-63-2002
[TEST]P948120
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17209
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2019.2 2528.2 2988.3 3344.5 3635 3799.3 3876.6 3904.2 4043.6 4342.1
4835.1 5457.8 6070.8 6560.2 6988.4 7379.3 7626.2 7689.3 7537.4 7152.7
6376.4 5034.1 4155.6 3480.4 2756.5 1939.2 1274.7 893.6 697.3 602.3
546.3 459.3 389.1 135 65.7 10.7 0
2019.2 2545.9 3010.5 3372.9 3639.4 3819.8 3912.2 3937.9 4053.4 4322.6
4778.3 5388.5 5989.9 6496.3 6928.9 7319.8 7612.9 7718.6 7621.8 7295.8
6647.3 5407.2 4323.5 3630.6 2915.5 2114.2 1390.2 938.1 719.5 623.6
551.6 466.4 392.6 167 70.2 13.3 0
2019.2 2523.7 2979.4 3345.4 3630.6 3837.5 3952.1 4001 4091.6 4333.2
4721.4 5263.3 5840.7 6349.7 6761 7089.7 7397.9 7548.1 7509.9 7249.6
6728.1 5876.2 4684.1 3852.6 3142.9 2366.5 1580.3 1050 776.4 644.9
569.4 495.7 424.6 324.2 165.2 19.5 0
2019.2 2523.7 2966.1 3331.2 3635.9 3869.5 4025.9 4107.6 4192.9 4379.4
4668.1 5088.3 5587.5 6066.3 6451.9 6768.1 7033.7 7248.7 7306.4 7221.1
6907.6 6325.7 5508.5 4541.1 3630.6 2821.3 1973 1263.2 861.7 655.6
565.9 491.2 419.3 334 234.5 91.5 0
2019.2 2449.1 2878.2 3253 3574.6 3858.9 4085.4 4235.5 4331.4 4478.9
4718.8 5027 5425.9 5831.8 6196.9 6511.4 6767.2 6994.6 7156.3 7199.8
7113.7 6848.9 6335.5 5559.1 4652.1 3725.6 2776 1829.9 1149.5 771.1
588.1 522.3 453.9 346.4 233.6 72.8 0
2019.2 2410 2797.3 3162.4 3500 3812.7 4096.9 4321.7 4474.5 4617.5
4796.9 5054.5 5353 5707.5 6064.6 6419.9 6721.9 6958.2 7136.8 7284.2
7398.8 7360.6 7199.8 6834.7 6204 5386.8 4335.9 3325 2235.9 1380.4
895.4 612.1 443.3 268.3 135 35.5 0
2019.2 2335.4 2672.1 3015.8 3349.9 3677.6 3993.9 4275.5 4509.1 4696.5
4886.6 5094.5 5322.8 5607.1 5933.1 6302.6 6682.8 7049.7 7374.8 7660.9
7921.1 8207.2 8336 8415.9 8398.2 8035.7 7343.7 6241.3 4782.7 3239.7
1869.9 970.9 495.7 286 139.5 48 0
2019.2 2278.5 2548.6 2843.5 3149.1 3437.8 3747.8 4049 4338.6 4594.4
4850.2 5087.4 5302.4 5534.2 5777.6 6038.8 6341.7 6684.6 7059.5 7457.4
7891.8 8515.4 9019.1 9326.5 9676.5 9929.6 9962.5 9622.3 8737.5 7305.5
5322.8 3435.1 1750.9 714.2 254.9 49.7 0
2019.2 2176.4 2366.5 2586.8 2828.4 3084.2 3344.5 3602.1 3857.1 4119.1
4393.6 4647.7 4924 5212.7 5512.9 5814.1 6148.1 6522.9 6937.8 7407.7
7956.7 8789 9615.2 10181 10903.2 11753.4 12663 13269.7 13140 11918.6
9403.8 6096.5 2585.9 789.7 248.7 51.5 0
2019.2 2158.6 2347.8 2550.4 2778.7 3020.3 3267.2 3513.3 3756.7 4003.7
4247.1 4499.3 4765.8 5054.5 5353 5663 6007.7 6388.8 6815.2 7301.1
7849.2 8730.4 9562.8 10175.7 10947.7 11874.2 12867.3 13499.8 13379.9 12081.1
9347.8 5716.3 2190.6 604.9 195.4 44.4 0
2019.2 2091.1 2188.8 2320.3 2479.3 2652.5 2827.5 3011.4 3201.5 3393.4
3587 3786.9 3988.6 4201.8 4430.9 4673.4 4939.9 5242 5606.2 6021.9
6528.3 7333.1 7943.4 8545.6 9280.3 10164.2 10993.8 11353.6 10977.9 9545
7046.2 3921.9 1130.8 237.2 79.1 17.8 0
2019.2 2041.4 2096.4 2175.5 2284.8 2402.9 2531.7 2664.1 2798.2 2941.2
3080.7 3214.8 3353.4 3491.1 3636.8 3790.5 3952.1 4148.5 4375.9 4670.8
5097.2 5626.6 5987.3 6390.6 6872.9 7398.8 7757.7 7632.4 7005.3 5829.2
4209.7 2154.2 702.7 209.6 72 16.9 0
2019.2 1996.9 2004.9 2041.4 2100.9 2162.2 2243 2323 2402 2484.6
2556.6 2621.4 2675.6 2725.4 2760 2782.2 2804.4 2819.5 2844.4 2902.1
3040.7 3122.4 3137.5 3167.7 3214.8 3257.5 3141.1 2772.4 2246.6 1664.7
1131.7 641.4 321.6 135.9 65.7 23.1 0
2019.2 1903.7 1835.3 1799.7 1796.2 1810.4 1834.4 1861 1879.7 1891.2
1890.3 1868.1 1833.5 1784.6 1719.8 1640.7 1545.7 1447.1 1356.5 1272.1
1185 1107.7 1042.9 989.6 943.4 896.3 837.7 758.6 649.4 502.8
366 269.2 186.5 119.9 68.4 19.5 0
2019.2 1817.5 1692.2 1637.2 1623.8 1635.4 1660.3 1686.9 1700.2 1696.7
1678 1645.2 1597.2 1537.7 1468.4 1397.3 1323.6 1249.9 1177 1097.1
1016.2 943.4 890.1 858.1 845.7 847.5 845.7 820.8 759.5 657.4
500.1 344.7 241.6 159 79.1 17.8 0
2019.2 1750 1599 1539.5 1542.1 1575.9 1613.2 1637.2 1638.9 1623
1591.9 1547.5 1495 1434.6 1370.7 1307.6 1241 1170.8 1098.9 1032.2
981.6 938.1 908.8 890.1 874.1 855.5 826.1 795.9 758.6 699.1
608.5 477.9 313.6 173.2 82.6 17.8 0
2019.2 1685.1 1529.7 1489.7 1514.6 1560.8 1597.2 1615 1607.9 1580.3
1537.7 1487 1428.4 1370.7 1309.4 1249.9 1209 1160.1 1098.9 1050
1017.1 973.6 905.2 851 815.5 780.8 745.3 709.8 677.8 648.5
613.8 557.9 456.6 350 205.2 49.7 0
2019.2 1648.7 1493.3 1471.1 1513.7 1558.1 1594.5 1605.2 1588.3 1544.8
1492.4 1432.9 1368.9 1312 1263.2 1235.7 1202.8 1169 1136.2 1063.3
998.5 946.9 895.4 847.5 797.7 754.2 711.5 672.5 631.6 584.5
538.3 496.6 435.3 375.8 262.9 102.2 0
2019.2 1617.6 1470.2 1467.5 1514.6 1557.2 1589.2 1592.8 1567 1519.9
1460.4 1394.7 1336 1281.8 1245.4 1214.3 1174.4 1120.2 1072.2 1014.5
970 920.3 871.4 827 789.7 751.5 710.7 668.9 620 565.9
506.3 453.9 386.4 292.3 193.7 80.8 0
2019.2 1599.9 1458.6 1466.6 1518.1 1559.9 1588.3 1583 1550.1 1494.2
1424.9 1360 1304.9 1263.2 1243.6 1196.6 1123.7 1039.3 1005.6 977.2
926.5 887.4 853.7 803.9 766.6 737.3 699.1 653.8 599.6 540.1
475.3 446.8 384.6 251.4 183 111.9 0
2019.2 1596.3 1451.5 1467.5 1519 1561.7 1587.4 1580.3 1540.3 1477.3
1407.1 1343.1 1289 1263.2 1233 1173.5 1066.9 996.7 978.9 944.3
899.9 851.9 806.6 771.9 750.6 732 697.3 654.7 603.2 543.7
480.6 496.6 396.2 264.7 201.6 74.6 0
2019.2 1596.3 1450.6 1470.2 1519.9 1562.6 1586.5 1583 1543.9 1478.2
1407.1 1342.3 1288.1 1264.1 1230.3 1169.9 1058.9 997.6 983.4 943.4
897.2 844.8 807.5 761.3 755.1 732 696.4 654.7 606.7 542.8
482.4 489.5 340.2 273.6 199 72 0
